2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Swivel Unit SE-4-N-190-H-0-0-P with dampers

Expand Table
EN
ORDERNO
adjustment range [°]
ADJUSTMENT_RANGE____
air consumption per cycle [cm³]
AIR_CONSUMPTION_PER_CYCLE__CM__
air pressure connection
AIR_PRESSURE_CONNECTION
axial load stat. strain [n]
AXIAL_LOAD_STAT__STRAIN__N_
axial load stat. stress [n]
AXIAL_LOAD_STAT__STRESS__N_
control
CONTROL
damping
DAMPING
diameter of cylinder [mm]
DIAMETER_OF_CYLINDER__MM_
gear rack material
GEAR_RACK_MATERIAL
integration luft-signal
INTEGRATION_LUFT_SIGNAL
1
Swivel Unit SE-4-N-190-H-0-0-P with dampers
190° or +- 95° to center
14.2
M5
203
325,5
42 or 52 way-valve bistable
hydraulic
14
ETG-100 Tenifer® treatment
0-0
Näytä pakattu näkymä (1 tuote)
TilausnumeroSwivel Unit SE-4-N-190-H-0-0-P with dampers
Viimeisin muutos10.07.2020 09:48:24
Yksikkö
Avainsanat

Luokitukset

CNS

CNSERPBASE Object Properties